The B&R Smart Camera enables flexible combinations of rule-based and AI vision in a single plug-and-play device. Customize your camera to the needs of your application: from vision functions to focal lengths, illumination colors, filters and more. Then simply hook the camera up to the machine network, and it automatically obtains all the settings it needs from the controller.
- Calibrated or electronically adjustable lens focus
- 7 different integrated lenses as well as a flexible c-mount variant
- 3 variants of sensor resolution, from 1.3 to 5.3 MP
- 7 LED variants with up to 4 different colors

Full flexibility
If desired and enabled in the user management system, all variables and parameters can also be adjusted in real time during operation. It's also possible to add new models for object recognition or code types and other search criteria at runtime.
Both camera types feature multi-core processors and integrated FPGA image preprocessing. This enables sophisticated functions such as text recognition based on deep learning algorithms.
Optimum image quality
Each hardware variant can be equipped with one of three image sensors, ranging from 1.3 to 5 megapixels. All three sensors are characterized by their large pixel size and the resulting high light sensitivity and low noise. This guarantees optimum image quality – even in high-speed applications.
Housing variants are available with either an integrated lens and electronic focus adjustment or with a standard C mount. The C mount supports lenses from B&R or third parties, such as telecentric lenses.
One cable is all you need
Integrated into the machine network via an M12 hybrid connector, which also supplies the necessary 24 VDC power, the camera needs only a single cable. A second hybrid connection enables daisy-chain cabling with lighting elements.
Factory calibration
B&R calibrates all lighting elements and optical systems – consisting of lens and sensor – prior to delivery. As a result, there are no parameter or programming changes required when devices are exchanged in the field. This also accelerates commissioning times for series-built machines.

Detecting fine 3D structures on surfaces
The FPGA-based image preprocessing function Shape from Shading opens up a wider range of applications for B&R vision sensors and smart cameras. Shape from Shading captures multiple images with different illumination angles to visualize fine 3D surface structures such as embossed writing or scratches.
- Serve a wider range of applications
- Higher accuracy grants product quality
- Development time reduction
- More flexibility and higher productivity
No limits with multifunctional vision sensor
Unlike many other devices in its class, there is no need to install different sensors for different functions. Instead, users simply configure the Smart Sensor in the Automation Studio engineering tool, where they can choose from a large selection of functions. Up to 255 models can be stored and executed on a sensor. Additional models can easily be exchanged in the software.
- Countless features in one vision sensor
- Identical hardware for different applications
- Less need for spare parts
- Function defined in automation project, not by item number
- Transparent costs, independent of software functionality
Detecting the smallest deviations
The FPGA-based image preprocessing function Subtraction opens up a wider range of applications for B&R vision sensors and smart cameras.
Smallest deviations can be detected by comparing one or more images against a reference image. The function is used for tasks such as quality control to detect differences. Another use case can be speed measurement.
- Development time reduction
- Higher flexibility and productivity
- More CPU resources for subsequent image processing tasks
Solving 3D tasks at 2D costs
A new function for B&R's standard 2D vision sensor makes it possible to obtain profiles of moving objects using intelligent triangulation algorithms.
It's possible to estimate volume, map the course of height or valley profiles, and more. Typical 3D tasks can be solved resource-efficiently with the right image representation and intelligent 2D algorithms. In other words: 2.5D.
- Easy implementation of advanced vision functions
- Cost savings for a wide range of applications
- Flexible usage for different measuring ranges


Product variants
Product variants
Smart Sensor
- For single task (read, measure, locate, etc.)
- Function defined in project, not by item number
- Simple configuration replaces complex programming
Smart Camera
- Simultaneous use of multiple functions
- Easy graphical links between functions
- Adapt functions at runtime using recipes
- Switch from a Smart Sensor with no parameter changes