
Compact Intel Atom technology
The Panel PC combines a powerful, full-featured PC system in an ultracompact housing with a B&R Automation Panel.
This innovative PC design is based on Intel Apollo Lake architecture, whose dual- and quad-core processor technology represents a milestone for embedded systems – all while offering an optimal price/performance ratio.
Panels
System units
Interface options
CFast cards
Accessories
Operating systems

Documentation
All important interfaces are integrated in the Panel PC 2200. This includes 2x Gigabit Ethernet and 2x USB 3.0. In addition, interface modules can be added for fieldbuses such as POWERLINK and CAN. Compact CFast cards are used as data storage media.
All 2nd-generation Automation Panels can be transformed into a complete PC system with the Panel PC 2100. Since the Panel PC 2200 is no larger than the DVI / Smart Display Link receiver, it does not increase the system's physical depth. Connecting cables to the Ethernet and fieldbus interfaces is also extremely user-friendly since they are all accessible on one side of the Panel PC 2200.
The graphics engine used by Intel Atom processors is derived from Core i technology and provides powerful processing. This is also the first time that support for DirectX 12 is provided in this segment, opening up even more possibilities for enhanced graphic capabilities in SCADA and other HMI systems. On the display side, all resolutions and diagonals up to 24.0" Full HD are supported.
The main advantage of multi-touch technology is how it makes operation more intuitive. At the same time, two-hand gestures for critical or potentially dangerous operations provide an effective way of preventing unintentional operator errors.
Multi-touch Automation Panel
Highlights
- Intel Atom E3900 processors
- Up to quad-core CPU performance
- Extremely powerful graphics
- Compact dimensions
- 2x Gigabit Ethernet
- Fanless
Operating systems
- Windows 10 IoT Enterprise
- Linux for B&R
- Automation Runtime Embedded
- Hypervisor
The real-time operating system Automation Runtime turns an industrial PC into full-fledged high-performance industrial controller. The hypervisor combines Automation Runtime and Windows and unites the open PC world with applications that require hard real time. Based on multi-core processor architecture, the real-time operating system runs on one reserved core while the other cores are reserved for Windows.
Widescreen | ||||
---|---|---|---|---|
Diagonal | 15.6" | 18.5" | 21.5" | 24" |
Resolution | 1366 x 768 | 1366 x 768 | 1920 x 1080 | 1920 x 1080 |
Touch screen | Projected capacitive | Projected capacitive | Projected capacitive | Projected capacitive |
Orientation | Landscape | Landscape | Landscape | Landscape |
Power supply | 24 VDC | 24 VDC | 24 VDC | 24 VDC |
