Description
With ACOPOS 6D B&R has started a new era of manufacturing. In this seminar you will be introduced in basic terms, concepts and components of the new technology. You will apply your programming skills on a blister packaging machine as a realistic use case.
To perform all exercises, a B&R PLC and ACOPOS 6D controller is required.
Learning objectives and content
- Explain basic components and coordinate system
- Configuration of ACOPOS 6D hardware in Automation Studio
- Utilizing fleet management using 6D Launch Pad and Traffic Manager
- Using mapp 6D core for programming
- Implementation of process oriented programming on a real use case
- Know different possibilities for performing diagnosis
Documents provided
![]() | Access to B&R online course will be provided, Software needed for course can be downloaded |
Prerequisites
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
![]() |
SEM246 – Automation Studio Workshop:IEC 61131-3 Text-based Programming with ST
The IEC 61131-3 programming languages provide standardized access to PLC programming. Simple yet powerful language constructs facilitate the programming of a variety of control systems.
Learning objectives and content
- Overview of programming languages based on IEC 61131-3IEC 61131-3 is the only valid international standard for programming languages used on PLCs. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
- Differences between textual and graphical programming languages
- Working with Structured Text (ST)
- Basic constructs
- Decisions
- Loops
- Working with arrays
- Step switching mechanisms
- Calling function blocks
- Calling actions
- Creating simple programs independently
- Working with another programming language (optional)
Documents provided
![]() | TM246 – Strukturierter Text (ST) TM240 – Kontaktplan (LD) - optional TM241 - Funktionsplan (FBD) - optional TM242 – Ablaufsprache (SFC) - optional TM231 – B&R Coding Guidelines - optional |
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Documents provided
![]() |
Model number
SRL1430.3
Request information For pricing information please contact your sales representative
Event location
B&R Online (AT)
Remote Lecture
Austria
Organizer
Automation Academy
B&R Strasse
5142 Eggelsberg
Austria
Phone:
+437748/6586-0
Additional information
From: 06/24/2025
Start: 09:00
To: 06/26/2025
End: 15:00
Booking Status:
Duration:
3 Days
Language: English