Integrated control, operation and visualization
Compact and intelligent Power Panel devices are the first choice for automating small to mid-sized machines and systems with tight space requirements.
Power Panel 400 embedded
Power Panel 500
Accessories
Universal application
Power Panel 300 devices with BIOS are set up for use with Windows® CE or Windows® XP Embedded. This allows these devices to be used universally with standard SCADA packages as Web terminals or thin clients.
Integrating control and motion technology
Power Panel 400 devices integrate both control and drive technology. The devices are equipped with up to two slots for interface modules. CAN bus, X2X Link or POWERLINK connections are supported.
Programming with Automation Studio™
Automation Studio™ handles uniform configuration and programming of the controller and visualization. Combining a Power Panel 300 and 400 in terminal mode allows an even higher degree of freedom. For example, a Power Panel 400 located on one side of the machine can handle all the control and visualization tasks, while a Power Panel 300 on the other side of the machine can manage a second visualization application.
Display variety
Models ranging from 5.7" QVGA to 15" XGA can meet all of the demands of series machine manufacturing.
Robust and suitable for everyday use
During development, all of the demands of tough industrial environments were taken into consideration. All Power Panel devices can be operated without fans. The proven CompactFlash is used for storage. This allows the Power Panel to be operated completely without rotating parts, giving it the power to withstand the strongest vibrations.